Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0920326 - ST 1-SI
Bill of material
PHOENIX CONTACT 0920326
MANUID
Product number of the Manufacturer
0920326
DESCSHORT
Short Description
Fuse plug
DESCLONG
Long Description
Fuse plug, nominal current: 10 A, length: 45.4 mm, width: 9.9 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
ST 1-SI
PREVIEW
Preview
INTNO
International product number
4017918010195
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC137
Width of spacing
9.900 mm
BAA351
color
Black
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.008 kg
BAD831
Design of electrical connection
Plug-in connection
AAB414
Design of the electrical connection
Plug/coupler
AAO663
GTIN
4017918010195
AAW338
Manufacturer product designation
Fuse plug
AAU734
Manufacturer product description
Fuse plug, nominal current: 10 A, length: 45.4 mm, width: 9.9 mm, color: black
AAO057
Product type
ST 1-SI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models