Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
agru
Description
097 - Adaptor Tee
Bill of material
AGRU_22097002507_Adaptor Tee_with metal female thread_PE 100 blue_25X1/2 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
097
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Adaptor Tee
EXT_BEZ_2
Description 2
with metal female thread
EXT_BEZ_3
Description 3
-
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
mm
IDA
Inch
L
Dimension L
mm
Z
mm
DSP
mm
DSP1
mm
T
mm
T1
14.000 mm
RIN
0.500 Inch
P
16.000 bar
KGEW
18.630 mm
E
Dimension E
20.960 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models