Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ACA-9400-TE
Bill of material
0ACA-9400-TE
PN
Part Number
0ACA-9400-TE
DESC
Description
Surface mount "bricks", Silver Plated, 2410 case size, Slow Blow, 40A
CURRENT
Current
40 A
VOLTAGE
Voltage
63 DC
IRDC
Interrupting Rating
500 DC
CHARACTERISTIC
Characteristic
Slow Blow
CS
Case Size
2410
PLATING
Plating
Silver
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models