Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ADEP9300-RE
Bill of material
0ADEP9300-RE
PN
Part Number
0ADEP9300-RE
DESC
Description
Ceramic tube fuse, Axial Pigtail 6x32mm, UL, Fast Blow, 30A, 500V
CURRENT
Current
30
VAC
Voltage
500 VAC
VDC
Voltage
500 VDC
IRAC
Interrupting Rating
30000
IRDC
Interrupting Rating
20000
CS
Case Size
6x32
CHARACTERISTIC
Characteristic
Fast Blow
PACKAGING
Packaging
Bulk (Pigtail)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models