Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKHBK350-BA
Bill of material
0AKHBK350-BA
PN
Part Number
0AKHBK350-BA
DESC
Description
1000V-Rated fuse for EV/HEV/ESS applications, 350A, stud mount with offset blade
CR
Current Rating
350 A
VDC
Voltage
1000 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
aR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models