Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKLB9300-BE
Bill of material
0AKLB9300-BE
PN
Part Number
0AKLB9300-BE
DESC
Description
1000V-Rated fuse for EV & HEV applications, 30A, stud mount with offset blade
CR
Current Rating
30 A
VDC
Voltage
1000 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models