Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKNBK200-BB
Bill of material
0AKNBK200-BB
PN
Part Number
0AKNBK200-BB
DESC
Description
500V-Rated fuse for EV/HEV/ESS applications, 200A,stud mount with offset blade
CR
Current Rating
200 A
VDC
Voltage
500 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型