Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AMA-0250-TD
Bill of material
0AMA-0250-TD
PN
Part Number
0AMA-0250-TD
DESC
Description
Hazardous Locations Fuse, 250mA
CURRENT
Current
0,25 A
VAC
Voltage
250 AC
VDC
Voltage
250 DC
IRAC
Interrupting Rating
4000 AC
IRDC
Interrupting Rating
4000 DC
CS
Case Size
3x8
CHARACTERISTIC
Characteristic
Fast Acting
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели