Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_t0t120 - Bel Power Solutions
Bill of material
0RCY-T0T120
PN
Part Number
0RCY-T0T120
DESC
Description
Eighth-Brick DC-DC Converter, Power 300W, Output 12VDC, 25A, Input 36-72VDC, Active High, Open Frame, Through Hole Mount, RoHS Complinat
POWER
Power
300 W
VIN
Voltage Input
36-72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
25 A
OT
Operating Temperature
-40 to 85 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    700dnc40_24_cg - Bel Power Solutions
    Bel Fuse
    0rqb_x0s110 - Bel Power Solutions
    Bel Fuse
    0rqp_x5m12d - Bel Power Solutions
    Bel Fuse
    0rq1_h0t12d - Bel Power Solutions
Previews
3D
2D
Download CAD models