Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rq2_q2t12b - Bel Power Solutions
Bill of material
0RQ2-Q2T12B
PN
Part Number
0RQ2-Q2T12B
DESC
Description
Eighth-Brick DC-DC Converter, Power 420W, Output 12VDC, 35A, Input 36-75VDC, Active Low, Through Hole Mount, RoHS Complinat
POWER
Power
420 W
VIN
Voltage Input
36-75 VDC
OV
Output Voltage
12 VDC
OC
Output Current
35 A
OT
Operating Temperature
-40 to 85 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models