Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_c2q12l - Bel Power Solutions
Bill of material
0RQB-C2Q12L
PN
Part Number
0RQB-C2Q12L
DESC
Description
Quarter-Brick DC-DC Converter, Power 156W, Output 12VDC, 13A, Input 9-36VDC, Active Low, Through Hole Mount, RoHS Compliant
POWER
Power
156 W
VIN
Voltage Input
ruj.36 VDC
OV
Output Voltage
12 VDC
OC
Output Current
13 A
OT
Operating Temperature
-40 to 85 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models