Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0030FF2C
Bill of material
0ZCF0030FF2C
PN
Part Number
0ZCF0030FF2C
DESC
Description
2920 SMT PPTC, 0.3 Ih, 60V
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
4,8 Ohm
IHOLDCR
IHOLD Current Rating
0,3 A
ITRIPCR
ITRIP Current Rating
0,6 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models