Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0500FF2A
Bill of material
0ZCF0500FF2A
PN
Part Number
0ZCF0500FF2A
DESC
Description
Surface Mount PTC Resettable Fuse, 2920 size, 5A, Tape & Reel
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,025 Ohm
IHOLDCR
IHOLD Current Rating
5 A
ITRIPCR
ITRIP Current Rating
10 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models