Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0260FF2C
Bill of material
0ZCG0260FF2C
PN
Part Number
0ZCG0260FF2C
DESC
Description
1812 SMT PPTC, 2.60 Ih, 8V
VVRVDC
Vmax Voltage Rating
8 VDC
R1O
R1max
0,047 Ohm
IHOLDCR
IHOLD Current Rating
2,6 A
ITRIPCR
ITRIP Current Rating
5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
1812
RHSC
RoHS Compliant
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models