Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRB0250FF1E
Bill of material
0ZRB0250FF1E
PN
Part Number
0ZRB0250FF1E
DESC
Description
Radial PPTC, 2.50 Ih, 30V
VVRVDC
Vmax Voltage Rating
30 VDC
R1O
R1max
0,07 Ohm
IHOLDCR
IHOLD Current Rating
2,5 A
ITRIPCR
ITRIP Current Rating
5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
RHSC
RoHS Compliant
YES
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD