Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRC0075FF1E
Bill of material
0ZRC0075FF1E
PN
Part Number
0ZRC0075FF1E
DESC
Description
Radial PPTC, 0.75 Ih, 90V
VVR
Vmax Voltage Rating
90 VDC
R1MAX
R1max
0.6 Ω
CHARACTERISTIC
Characteristic
Slow Blow
IHOLCR
IHOLD Current Rating
0.75 A
ITRIPCR
ITRIP Current Rating
1.5 A
RHSC
RoHS Compliant
YES
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models