Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRS1000FF1A
Bill of material
0ZRS1000FF1A
PN
Part Number
0ZRS1000FF1A
DESC
Description
Radial PTC Resettable Fuse, 10A, Bulk Packed
VVRVDC
Vmax Voltage Rating
32 VDC
R1O
R1max
0,016 Ohm
IHOLDCR
IHOLD Current Rating
10 A
ITRIPCR
ITRIP Current Rating
20 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models