Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-111492-9
Bill of material
1-111492-9
PN
Part Number
1-111492-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-111492-9
TEINTERNALDESCRIPTION
TE Internal Description
024 UNIV IO 30DP NO EARS LTCH
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
Shrouded
CONNECTORTYPE
Connector Type
Connector Assembly
NUMBEROFPOSITIONS
Number of Positions
24
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
ULVOLTAGERATINGVAC
UL Voltage Rating
250 VAC
CONNECTORPROFILE
Connector Profile
Low
DAISYCHAIN
Daisy Chain
Without
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTSHAPEFORM
Contact Shape & Form
Tuning Fork
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Tin
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
WIRECONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
Wire Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.64 mm [ .025 in ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
6.1 mm [ .24 in ]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.3 mm [ .13 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
WIRESIZEMM2
Wire Size
.08 - .15 mm2
WIRESIZEAWG
Wire Size
28 - 26 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.81 - .97 mm [ .032 - .0381 in ]
WIRESIZECMA
Wire Size
158 - 296 CMA
CONNECTORWIDTH
Connector Width
8.38 mm [ .3299 in ]
CONNECTORHEIGHT
Connector Height
23.75 mm [ .935 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2 mm [ .1 in ]
CONNECTORLENGTH
Connector Length
45.01 mm [ 1.772 in ]
SHROUDEDENDDIMENSION
Shrouded End Dimension
3.81 mm [ .15 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULFILENUMBER
UL File Number
E28476
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULRATING
UL Rating
Recognized
CSAFILENUMBER
CSA File Number
LR 7189
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
40
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés