Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337410-0
Bill of material
1-1337410-0
PN
Part Number
1-1337410-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1337410-0
TEINTERNALDESCRIPTION
TE Internal Description
N Str Plg Hex 50Ohm Silver Pltd PSF 14M
ALIAS
Alias #
AMP-1-1337410-0, EL8762-000
RFINTERFACE
RF Interface
N Type
RFCONNECTORSTYLE
RF Connector Style
Plug
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
PSF 14M, Raychem 5012A1422, Raychem 5012E1339, Raychem 5012E1632, Raychem EPD 29108Q, Raychem EPD 71535Q, RG 213, RG 8A, URM 67
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Gasket
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Straight
BODYMATERIAL
Body Material
Brass
BODYPLATINGMATERIAL
Body Plating Material
Silver
FERRULEMATERIAL
Ferrule Material
Annealed Copper
CRIMPTYPE
Crimp Type
Hex
FERRULEPLATINGMATERIAL
Ferrule Plating Material
Silver
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Silver
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
RFCONNECTORCONTACTCONFIGURATION
RF Connector Contact Configuration
Captivated Contacts
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Threaded
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
DETENT
Detent
Without
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
19.05 mm [ .75 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
11 GHz
PACKAGINGQUANTITY
Packaging Quantity
50
PACKAGINGMETHOD
Packaging Method
Box
DIELECTRICMATERIAL
Dielectric Material
PTFE
MILITARYSTYLENUMBER
Military Style Number
UG-1681U
COUPLINGNUTBASEMATERIAL
Coupling Nut Base Material
Brass
GASKETMATERIAL
Gasket Material
Silicone Rubber
GRADE
Grade
Commercial
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    RF Connectors
Previews
3D
2D
Download CAD models