Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337523-0
Bill of material
1-1337523-0
PN
Part Number
1-1337523-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1337523-0
TEINTERNALDESCRIPTION
TE Internal Description
BNC Plg Term 50Ohm Nickel Pltd
SEALABLE
Sealable
No
GRADE
Grade
Professional
PRODUCTTYPE
Product Type
Terminator
TETHER
Tether
Without
IMPEDANCEOHM
Impedance
50 Ohm
RESISTORSPECIFICATION
Resistor Specification
.5 +/-2% W
FREQUENCYGHZ
Frequency
1 GHz
BODYPLATINGMATERIAL
Body Plating Material
Nickel
BODYSTYLE
Body Style
Straight
BODYMATERIAL
Body Material
Brass
BODYINSULATION
Body Insulation
With
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
50
GASKETMATERIAL
Gasket Material
Silicone Rubber
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1-1478404-0
    TE Connectivity
    1-1337420-0
    LEMO
    B-1B-EE - Push-pull connector - Fixed receptacle, nut fixing with straight contacts for printed circuit(back panel mounting)
Previews
3D
2D
Download CAD models