Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1532181-9
Bill of material
1-1532181-9
PN
Part Number
1-1532181-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1532181-9
TEINTERNALDESCRIPTION
TE Internal Description
M8351303-C03C, MCKS-C2-B-21P6G9-18.0
MILSPEC
Mil-Spec
M8351303-C03C
ALIAS
Alias #
094-6335-0003, MCKS-C2-B-21P6G9-18.0
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
WIRETYPE
Wire Type
Stranded
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
21
PRELOADED
Preloaded
Yes
LEADLENGTH
Lead Length
457.2 mm [ 18 in ]
INSULATIONCOLOR
Insulation Color
Black
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTTYPE
Contact Type
Pin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models