Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1546158-1
Bill of material
1-1546158-1
PN
Part Number
1-1546158-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1546158-1
TEINTERNALDESCRIPTION
TE Internal Description
4PCV-25-006
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BLOCKSTYLE
Block Style
Open Bottom with Standoffs
PRODUCTTYPE
Product Type
Barrier Strip
NUMBEROFPOSITIONS
Number of Positions
25
NUMBEROFROWS
Number of Rows
1
NUMBEROFLEVELS
Number of Levels
1
CURRENTRATINGMAXA
Current Rating Max
20 A
CURRENTRATINGA
Current Rating
20 A
VOLTAGEV
Voltage
150 V
BARRIERSTRIPSTYLE
Barrier Strip Style
Tri-Barrier
COLOR
Color
White
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
20 A
TERMINALPLATINGFINISH
Terminal Plating Finish
Bright
TERMINALMATERIAL
Terminal Material
Copper Alloy
TERMINALPLATINGMATERIAL
Terminal Plating Material
Tin
BOTTOMTERMINATIONSTYLE
Bottom Termination Style
Printed Circuit Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWSIZE
Screw Size
4-40
MOUNTINGEARS
Mounting Ears
Without
MOUNTINGOPTIONS
Mounting Options
None
SCREWMATERIAL
Screw Material
Steel
SCREWPLATINGMATERIAL
Screw Plating Material
Zinc
TOPHARDWARE
Top Hardware
Wire Clamp Combo Head
MOUNTINGINSERT
Mounting Insert
Without
SCREWHEADTYPE
Screw Head Type
Wire Clamp Combo Head
MOUNTINGANGLE
Mounting Angle
Vertical
CENTERLINEPITCH
Centerline
8.26 mm [ .325 in ] Pitch
HOUSINGMATERIAL
Housing Material
Polyamide
WIRESIZEAWG
Wire Size
22 - 12 AWG
WIRESIZEMM2
Wire Size
.3 - 3 mm2
LENGTH
Length
207.77 mm [ 8.18 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
0 - 105, 0 - 105 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
0 - 221 F
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
COMMENT
Comment
Do not order screw and captive clamp in combination with other top hardware., Other options available upon request, consult our Product Information Center.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models