Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1546931-6
Bill of material
1-1546931-6
PN
Part Number
1-1546931-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1546931-6
TEINTERNALDESCRIPTION
TE Internal Description
16P UNSHROUD 5.0 HDR,HIGH TEMP
HEADERTYPE
Header Type
Unshrouded
BLOCKTYPE
Block Type
PCB Mount
CONNECTORSTYLE
Connector Style
Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
16
NUMBEROFROWS
Number of Rows
1
CLOSEDEND
Closed End
Without
THREADEDFLANGE
Threaded Flange
Without
CURRENTRATINGMAXA
Current Rating Max
12 A
VOLTAGEVAC
Voltage
300 VAC
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
12 A
PINLENGTH
Pin Length
7 mm [ .275 in ]
CONTACTMOUNT
Contact Mount
Through Hole
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
No
SCREWFLANGE
Screw Flange
Without
MOUNTINGANGLE
Mounting Angle
Vertical
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
HOUSINGMATERIAL
Housing Material
High Temperature Polyamide
HOUSINGCOLOR
Housing Color
Black
PCBTAILLENGTH
PCB Tail Length
3.5 mm [ .138 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models