Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1586585-6
Bill of material
1-1586585-6
PN
Part Number
1-1586585-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1586585-6
TEINTERNALDESCRIPTION
TE Internal Description
16P VAL-U-LOK BMI VRT HDR V2
HEADERTYPE
Header Type
Shrouded
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
INSERTIONFORCETYPE
Insertion Force Type
Normal
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
CONNECTORTYPE
Connector Type
Header
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
16
NUMBEROFROWS
Number of Rows
2
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
16
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
CONTACTPLATINGMATERIAL
Contact Plating Material
Tin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
9 A
CONTACTTYPE
Contact Type
Pin
CONTACTLAYOUT
Contact Layout
Matrix
TAILPLATINGMATERIAL
Tail Plating Material
Brass Alloy
CONTACTTRANSMITSTYPICAL
Contact Transmits
Signal (Data) Typical
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
CONTACTRETENTION
Contact Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
4.19 mm [ .165 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Nylon
WIRESIZEMM2
Wire Size
.12 - 1.4 mm2
WIRESIZEAWG
Wire Size
26 - 18 AWG
ROWTOROWSPACING
Row-to-Row Spacing
4.2 mm [ .165 in ]
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.2 - 3.1 mm [ .047 - .122 in ]
TAILLENGTH
Tail Length
3.5 mm [ .138 in ]
WIDTH
Width
15.01 mm [ .59 in ]
LENGTH
Length
40.2 mm [ 1.58 in ]
HEIGHT
Height
14.1 mm [ .555 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.78 mm [ .07 in ] Recommended
INSULATIONDIAMETERMAXMM
Insulation Diameter Max
2.39 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
HALOGENFREE
Halogen Free
Yes
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
VDETESTED
VDE Tested
No
ULFILENUMBER
UL File Number
E28476
CSAFILENUMBER
CSA File Number
208567
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
90
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей