Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1612256-2
Bill of material
1-1612256-2
PN
Part Number
1-1612256-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1612256-2
TEINTERNALDESCRIPTION
TE Internal Description
PLUG ASSY 12P ,MINI CT DC DRAW
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
12
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
50 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
50 VDC
DRAWERSTYLE
Drawer Style
Mini CT, Snap-Fit
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
CrimpIDC
MATINGRETENTIONTYPE
Mating Retention Type
Latch
PCBMOUNTRETENTION
PCB Mount Retention
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGRETENTION
Mating Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
PBT GF
CENTERLINEPITCH
Centerline
1.5 mm [ .059 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGENTRYCONFIGURATION
Housing Entry Configuration
Both Ends Closed
CONNECTORHEIGHT
Connector Height
10.6 mm [ .41658 in ]
CONNECTORLENGTH
Connector Length
31.6 mm [ 1.24188 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
49
COMMENT
Comment
See drawing for panel mount information., Sequential position number 3.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    43025
    D-M-E
    PIC-8-G - 15 Amp 240Vac Mold Power Connector 6" Long Crimped wires installed for 8 zones
    D-M-E
    PIC-5-G - 15 Amp 240Vac Mold Power Connector 6" Long Crimped wires installed for 5 zones
    ABB Low Voltage & Systems
    AF1250 - 3-pole Contactors - AC or DC Operated
    Comepi
    EP1G15
    TE Connectivity
    2-111494-3
Previews
3D
2D
Download CAD models