Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1734346-3
Bill of material
1-1734346-3
PN
Part Number
1-1734346-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1734346-3
TEINTERNALDESCRIPTION
TE Internal Description
STD USB TYPE B, RA, SMT
USBTYPE
USB Type
B
USBVERSION
USB Version
2.0
SIZE
Size
Standard
CONNECTORSTYLE
Connector Style
Receptacle
ORIENTATION
Orientation
Right Angle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
INTEGRALLOCKINGLATCH
Integral Locking Latch
Without
LED
Without
PRODUCTTYPE
Product Type
Connector
NUMBEROFPORTS
Number of Ports
1
NUMBEROFPOSITIONS
Number of Positions
4
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
1.27 um [ 50 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash
CONTACTTERMINATIONTYPE
Contact Termination Type
Surface Mount
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
MOUNTINGLOCATION
Mounting Location
Top
LOCKINGFEATURE
Locking Feature
With
PCBCONNECTORSEATING
PCB Connector Seating
Offset
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
SMT Hold-Down
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCATINGPOSTS
Locating Posts
With
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Nylon 6T GF REGRIND
PCBTHICKNESSRECOMMENDED
PCB Thickness
1 mm [ .039 in ] Recommended
TAILLENGTH
Tail Length
2 mm [ .079 in ]
SOLDERINGTEMPERATUREMAX
Soldering Temperature
260 C [ 500 F ] Max
MATINGCYCLESMAX
Mating Cycles
1500 Max
OPERATINGTEMPERATURERANGE
Operating Temperature Range
0 - 50 C [ 32 - 122 F ]
HALOGENFREE
Halogen Free
No
PICKPLACECAPABLE
Pick & Place Capable
Yes
PICKANDPLACE
Pick and Place
Without Pick and Place Cover
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
INDUSTRYSTANDARD
Industry Standard
USB 2.0
MOISTURESENSITIVITYLEVEL
Moisture Sensitivity Level
5a
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGQUANTITY
Packaging Quantity
200
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models