Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1735105-2
Bill of material
1-1735105-2
PN
Part Number
1-1735105-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1735105-2
TEINTERNALDESCRIPTION
TE Internal Description
SAS BACKPLANE RECEPT, VERTICAL
SHELL
Shell
Without
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTGROUPING
Product Grouping
SAS
RECEPTACLECONFIGURATION
Receptacle Configuration
SAS Backplane
PRODUCTTYPE
Product Type
Connector
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
29
NUMBEROFROWS
Number of Rows
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
BOARDLOCKTYPE
Boardlock Type
ZIF
BOARDLOCKPLATINGMATERIAL
Boardlock Plating Material
Tin over Nickel
BOARDLOCKLENGTH
Boardlock Length
2.55 mm [ .1 in ]
BOARDLOCKMATERIAL
Boardlock Material
Brass
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
HEIGHTABOVEPCBOARD
Height Above PC Board
9.85 mm [ .387 in ]
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGQUANTITY
Packaging Quantity
150
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models