Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1761182-1
Bill of material
1-1761182-1
PN
Part Number
1-1761182-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1761182-1
TEINTERNALDESCRIPTION
TE Internal Description
4 SDL SE RCPT ASSY
GROUNDINGOPTIONS
Grounding Options
Panel Ground
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
RECEPTACLECONFIGURATION
Receptacle Configuration
Standard
PRODUCTTYPE
Product Type
Connector
NUMBEROFCONDUCTORS
Number of Conductors
4
NUMBEROFPOSITIONS
Number of Positions
4
KEYING
Keying
A
SHIELDMATERIAL
Shield Material
Brass
SHIELDPLATINGMATERIAL
Shield Plating Material
Tin over Nickel
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
50 uin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGENTRYLOCATION
Mating Entry Location
Side
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGMATERIAL
Housing Material
Polyester GF
HOUSINGCOLOR
Housing Color
Black
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 80 C [ -4 - 176 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models