Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1775333-2
Bill of material
1-1775333-2
PN
Part Number
1-1775333-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1775333-2
TEINTERNALDESCRIPTION
TE Internal Description
ZIF FPC 0.5, 2H, 12P
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Flex-to-Board
INSERTIONFORCETYPE
Insertion Force Type
Zero Insertion Force (ZIF)
FPCACTUATORTYPE
FPC Actuator Type
Front Flip (Rear Hinge)
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Flexible Printed Circuit (FPC)
NUMBEROFROWS
Number of Rows
1
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
FFC, FPC
NUMBEROFPOSITIONS
Number of Positions
12
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold
CONTACTSHAPEFORM
Contact Shape & Form
Single Beam
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.025 um [ 1 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGLOCATION
Contact Mating Location
Bottom
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
.025 um [ 1 uin ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
.5 mm [ .0197 in ] Pitch
CONNECTORHEIGHT
Connector Height
2 mm [ .0787 in ]
CONNECTORWIDTH
Connector Width
6.25 mm [ .2461 in ]
ACCEPTSFLEXCABLETHICKNESS
Accepts Flex Cable Thickness
.3 mm [ .012 in ]
CONNECTORLENGTH
Connector Length
10.75 mm [ .4232 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 85 C [ -4 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGQUANTITY
Packaging Quantity
2000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    202497
    Molex
    51296
    TE Connectivity
    3-2328724-9
    TE Connectivity
    1-84534-9
    TE Connectivity
    2-2328724-5
    TE Connectivity
    2-1735042-6
    TE Connectivity
    4-1775333-0
Previews
3D
2D
Download CAD models