Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1823449-2
Bill of material
1-1823449-2
PN
Part Number
1-1823449-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1823449-2
TEINTERNALDESCRIPTION
TE Internal Description
22POS, MIXED,TAB HSG,ASSY
CONNECTORSTYLE
Connector Style
Housing for male terminals
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
HYBRIDCONNECTOR
Hybrid Connector
Yes
PRIMARYLOCKINGFEATURE
Primary Locking Feature
On the Terminal
NUMBEROFPOSITIONS
Number of Positions
22
NUMBEROFROWS
Number of Rows
3, 4
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
12, 24, 42 V
OPERATINGVOLTAGEVAC
Operating Voltage
42 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
42 VDC
COLOR
Color
Black
CABLEEXITANGLE
Cable Exit Angle
180
BODYMATERIAL
Body Material
PBT GF
MATINGTABWIDTH
Mating Tab Width
1.6 mm [ .063 in ]
MOUNTINGFEATURE
Mounting Feature
Without
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
Yes
POLARIZED
Polarized
Yes
CENTERLINEPITCHMM
Centerline Pitch
4, 6 mm
CENTERLINEPITCHIN
Centerline Pitch
.157, .236 in
WIDTH
Width
32.4 mm [ 1.27 in ]
HEIGHT
Height
49 mm [ 1.94 in ]
LENGTH
Length
48.4 mm [ 1.9 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 120 C [ -40 - 248 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
DEGREEOFPROTECTION
Degree of Protection
IP67
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
No
SERVICEABLE
Serviceable
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models