Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1925217-9
Bill of material
1-1925217-9
PN
Part Number
1-1925217-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1925217-9
TEINTERNALDESCRIPTION
TE Internal Description
TMN2N025PC2TM006S = M3213903-D10SNS
MILSPEC
Mil-Spec
M3213903-D10SNS
ALIAS
Alias #
TMN2N025PC2TM006S
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
WIRETYPE
Wire Type
Stranded
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
25
PRELOADED
Preloaded
Yes
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
MOUNTINGHARDWARE
Mounting Hardware
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Fixing Screw
CENTERLINEPITCH
Centerline
.635 mm [ .025 in ] Pitch
HOUSINGMATERIAL
Housing Material
Aluminum
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]