Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1986722-6
Bill of material
1-1986722-6
PN
Part Number
1-1986722-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1986722-6
TEINTERNALDESCRIPTION
TE Internal Description
STR PLUG SPRING TYPE LH 16P, 3.81mm
BLOCKTYPE
Block Type
Spring Terminal Block
CONNECTORSTYLE
Connector Style
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
WIREPROTECTION
Wire Protection
With
NUMBEROFPOSITIONS
Number of Positions
16
NUMBEROFROWS
Number of Rows
1
WIREENTRYANGLE
Wire Entry Angle
Top
STACKINGCONFIGURATION
Stacking Configuration
Side Stackable
THREADEDFLANGE
Threaded Flange
Without
CURRENTRATINGMAXA
Current Rating Max
9, 11 A
VOLTAGEVAC
Voltage
300 VAC
LEVERCOLOR
Lever Color
Orange
INTERLOCK
Interlock
Without
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
11 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin over Copper Alloy
SCREWFLANGE
Screw Flange
Without
MOUNTINGANGLE
Mounting Angle
Vertical
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
Yes
MATINGANGLE
Mating Angle
90 (Bottom) 270 (Top)
CENTERLINEPITCH
Centerline
3.81 mm [ .15 in ] Pitch
HOUSINGMATERIAL
Housing Material
PA 66
HOUSINGCOLOR
Housing Color
Green
WIRESIZEAWG
Wire Size
30 - 14 AWG
WIRESIZEMM2
Wire Size
.05 - 2 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 65 C [ -40 - 149 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
50
PACKAGINGMETHOD
Packaging Method
Box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models