Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
VDL
Description
1.20/1.23 - SOCKET
Bill of material
1.23.110
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D
Diameter
mm
Z
Length
mm
B
Length
mm
TYPE
Type
PN
Nominal pressure
bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    3.90 - SOCKET
    VDL
    1.30 - REDUCING SOCKET
    VDL
    2.25 - ELBOW 90°
    VDL
    1.05/1.06 - BEND 90°
    VDL
    3.10 - REDUCING BUSH
    VDL
    2.01 - TEE 90°
    VDL
    2.08 - TEE 45°
    VDL
    1.15/1.16 - BEND 45°
    VDL
    5.25 - TUBE CLIP
    VDL
    3.92 - REDUCING SOCKET INSERT
    VDL
    3.05 - REDUCING BUSH
    VDL
    3.57 A - HOSE NOZZLE
    VDL
    2.03 - REDUCING TEE 90°
    VDL
    6.15 - BALL VALVE TYPE: DIL
Previews
3D
Dimension
2D
Download CAD models