Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2007570-6
Bill of material
1-2007570-6
PN
Part Number
1-2007570-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2007570-6
TEINTERNALDESCRIPTION
TE Internal Description
REC ASSY RA W HD 38P, EVERCLEAR, T&R
SHELL
Shell
Without
PRODUCTTYPE
Product Type
Connector
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTGROUPING
Product Grouping
Mini-SAS
RECEPTACLECONFIGURATION
Receptacle Configuration
Mini-SAS
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
26
NUMBEROFROWS
Number of Rows
2
NUMBEROFPORTS
Number of Ports
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
PLUGCONFIGURATION
Plug Configuration
Mini-SAS
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Retention Solder Tails
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CENTERLINEPITCH
Centerline
.8 mm [ .031 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
HEIGHTABOVEPCBOARD
Height Above PC Board
5.35 mm [ .211 in ]
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models