Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2041035-4
Bill of material
1-2041035-4
PN
Part Number
1-2041035-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2041035-4
TEINTERNALDESCRIPTION
TE Internal Description
RJ45 8P8C non-SHD P-GND TD 50u Au
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
RJ45
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
MODULARCONNECTORSTYLE
Modular Connector Style
Jack
GROUNDINGOPTIONS
Grounding Options
None
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
Connector
KEYED
Keyed
No
PORTCONFIGURATION
Port Configuration
Single Port
PORTMATRIXCONFIGURATION
Port Matrix Configuration
1 x 1
CONNECTORCONTACTDENSITY
Connector Contact Density
Standard
STATUSINDICATOR
Status Indicator
None
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
SHIELDMATERIAL
Shield Material
Brass
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
Standard - Latch Down
CONNECTORPROFILE
Connector Profile
Low
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold Flash
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGENTRYLOCATION
Mating Entry Location
Side
CENTERLINEPITCH
Centerline
1.02 mm [ .04 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PA 46 GF30
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.6 mm
PCBTAILLENGTH
PCB Tail Length
2.2 mm [ .087 in ]
CONNECTORHEIGHT
Connector Height
2.2 mm [ .086 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PERFORMANCECATEGORY
Performance Category
Cat 3
PACKAGINGQUANTITY
Packaging Quantity
90
PACKAGINGMETHOD
Packaging Method
Box, Box & Tray
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models