Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2271457-8
Bill of material
1-2271457-8
PN
Part Number
1-2271457-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2271457-8
TEINTERNALDESCRIPTION
TE Internal Description
D3950 HDR 8POS 1ROW X KEY
CONNECTORSTYLE
Connector Style
Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFROWS
Number of Rows
1
VOLTAGEVAC
Voltage
300 VAC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
14.5 A
CENTERLINEPITCH
Centerline
7.5 mm [ .295 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models