Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2331743-4
Bill of material
1-2331743-4
PN
Part Number
1-2331743-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2331743-4
TEINTERNALDESCRIPTION
TE Internal Description
D3950 REC 4POS 1ROW X KEY MARKED
BLOCKTYPE
Block Type
Standard
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFROWS
Number of Rows
1
WIREENTRYANGLE
Wire Entry Angle
Side
CURRENTRATINGMAXA
Current Rating Max
12.7 A
VOLTAGEVAC
Voltage
300 VAC
INTERLOCK
Interlock
With
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
12.7 A
CONTACTMATINGAREAPLATINGTHICKNESSUM
Contact Mating Area Plating Thickness
.38 um
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
Yes
MATINGANGLE
Mating Angle
180
CENTERLINEPITCH
Centerline
7.5 mm [ .295 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
WIRESIZEAWG
Wire Size
22 - 14 AWG
WIRESIZEMM2
Wire Size
.32 - 2.1 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
MARKINGCOLOR
Marking Color
Black
PACKAGINGMETHOD
Packaging Method
Tray
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models