Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dirak
Description
1-262 - Cams
Bill of material
200-5425.00-00018
BESTNR
Order number
AAUS
Ramp version
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    1-102 - Cams
    Dirak
    1-058 - Cams
    Dirak
    1-102.01 - Cams L45 without Ramp and Stop
    Dirak
    1-261 - Cams with 6mm ramp
    Dirak
    7-105 - Cams L35/45
    Dirak
    1-053 - Quarter-Turn with Cylinder Pr14.1 L13.5
    Dirak
    1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight according to IP65
    Dirak
    1-080 - Clamping Quarter-Turn 21.6
    Dirak
    1-101 - Inserts Pr20.1
    Dirak
    1-110 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight according to IP65
    Dirak
    1-083 - Quarter-Turn, with 12mm Housing
    Dirak
    7-081.01 HD - Hygiene Quarter-Turn according to DIN EN 1672-2:2009
    Dirak
    7-095.01 - Quarter-Turn with Handle Pr20.1 L30/50
    Dirak
    1-120 - Quarter-Turn with Cylinder Pr20.1 L18
Previews
3D
Dimension
2D
Download CAD models