Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-282812-2
Bill of material
1-282812-2
PN
Part Number
1-282812-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-282812-2
TEINTERNALDESCRIPTION
TE Internal Description
TERMI-BLOK HEADER,ASSY 12P.5
HEADERTYPE
Header Type
Partially Shrouded
BLOCKTYPE
Block Type
PCB Mount
CONNECTORSTYLE
Connector Style
Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
12
NUMBEROFROWS
Number of Rows
1
CLOSEDEND
Closed End
Without
THREADEDFLANGE
Threaded Flange
Without
CURRENTRATINGMAXA
Current Rating Max
15 A
VOLTAGEVAC
Voltage
300 VAC
INTERLOCK
Interlock
Without
CONTACTBASEMATERIAL
Contact Base Material
CuMg
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
15 A
CONTACTMOUNT
Contact Mount
Through Hole
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWFLANGE
Screw Flange
Without
MOUNTINGANGLE
Mounting Angle
Right Angle
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
No
MATINGANGLE
Mating Angle
90
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
HOUSINGMATERIAL
Housing Material
PA 66
HOUSINGCOLOR
Housing Color
Green
PCBTAILLENGTH
PCB Tail Length
3.5 mm [ .138 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
100
PACKAGINGMETHOD
Packaging Method
Box
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型