Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-282830-1
Bill of material
1-282830-1
PN
Part Number
1-282830-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-282830-1
TEINTERNALDESCRIPTION
TE Internal Description
TERMI-BLOK PLUG 90&180 11P.5
BLOCKTYPE
Block Type
Special Plug
CONNECTORSTYLE
Connector Style
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
WIREPROTECTION
Wire Protection
With
NUMBEROFPOSITIONS
Number of Positions
11
NUMBEROFROWS
Number of Rows
1
WIREENTRYANGLE
Wire Entry Angle
Side
CURRENTRATINGMAXA
Current Rating Max
12 A
VOLTAGEVAC
Voltage
300 VAC
INTERLOCK
Interlock
Without
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
12 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
SCREWFLANGE
Screw Flange
Without
SCREWMATERIAL
Screw Material
Brass
SCREWPLATINGMATERIAL
Screw Plating Material
Nickel
SCREWSIZE
Screw Size
M3
MOUNTINGANGLE
Mounting Angle
Right Angle, Vertical
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
Yes
MATINGANGLE
Mating Angle
90(Bottom) 180 (Side)
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
HOUSINGMATERIAL
Housing Material
PA 66
HOUSINGCOLOR
Housing Color
Green
WIRESIZEAWG
Wire Size
30 - 12 AWG
WIRESIZEMM2
Wire Size
.05 - 2 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
MARKINGCOLOR
Marking Color
Black
PACKAGINGQUANTITY
Packaging Quantity
100
PACKAGINGMETHOD
Packaging Method
Box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models