Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-282838-1
Bill of material
1-282838-1
PN
Part Number
1-282838-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-282838-1
TEINTERNALDESCRIPTION
TE Internal Description
TERMI-BLOK PCB MOUNT 90 10P
BLOCKTYPE
Block Type
Straight
CONNECTORSTYLE
Connector Style
Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
WIREPROTECTION
Wire Protection
With
NUMBEROFPOSITIONS
Number of Positions
10
NUMBEROFROWS
Number of Rows
1
WIREENTRYANGLE
Wire Entry Angle
Side
CLOSEDEND
Closed End
Without
STACKEDLEVELS
Stacked Levels
Without
THREADEDFLANGE
Threaded Flange
Without
CURRENTRATINGMAXA
Current Rating Max
13.5 A
VOLTAGEVAC
Voltage
600 VAC
INTERLOCK
Interlock
With
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
13.5 A
CONTACTMOUNT
Contact Mount
Through Hole
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWFLANGE
Screw Flange
Without
SCREWMATERIAL
Screw Material
Brass
SCREWPLATINGMATERIAL
Screw Plating Material
Nickel
SCREWSIZE
Screw Size
M3
MOUNTINGANGLE
Mounting Angle
Straight
SCREWLESSTERMINALBLOCK
Screwless Terminal Block
No
CENTERLINEPITCH
Centerline
10 mm [ .394 in ] Pitch
HOUSINGMATERIAL
Housing Material
PA 66
HOUSINGCOLOR
Housing Color
Green
WIRESIZEAWG
Wire Size
30 - 16 AWG
WIRESIZEMM2
Wire Size
.05 - 1.3 mm2
PCBTAILLENGTH
PCB Tail Length
3.5 mm [ .138 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 110 C [ -40 - 230 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
100
PACKAGINGMETHOD
Packaging Method
Box
COMMENT
Comment
10A Field Wiring
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models