Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-5499160-1
Bill of material
1-5499160-1
PN
Part Number
1-5499160-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-5499160-1
TEINTERNALDESCRIPTION
TE Internal Description
AL UNIV HDR 60P VERT SHT LAT
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORMATINGLATCHLOCKTYPE
Connector Mating Latch & Lock Type
Short
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
Universal Ejection Pin Headers
CONNECTORTYPE
Connector Type
Header
NUMBEROFPOSITIONS
Number of Positions
60
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
1000 - 5000 MOhm
CONNECTORPROFILE
Connector Profile
Standard
MATINGRETENTIONFEATUREMATERIAL
Mating Retention Feature Material
Glass Filled Nylon, Glass Filled Polyester
MATINGRETENTIONFEATURECOLOR
Mating Retention Feature Color
Black
CONTACTBASEMATERIAL
Contact Base Material
Brass, Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel, Palladium Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Square
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold, Gold Flash
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.64 mm [ .025 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.79 mm [ .11 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
ROUNDTERMINATIONPOSTTAILDIAMETER
Round Termination Post & Tail Diameter
.64 mm [ .025 in ]
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Mounting Ears
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Center & Dual
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Ejection Latch
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Press-Fit
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Glass Filled NylonPolyester
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
CONNECTORHEIGHT
Connector Height
13.94 mm [ .548 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
CONNECTORLENGTH
Connector Length
95.5 mm [ 3.76 in ]
SHROUDEDENDDIMENSION
Shrouded End Dimension
3.81 mm [ .15 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
HOUSINGTEMPERATURERATING
Housing Temperature Rating
Standard
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
24
COMMENT
Comment
For Use With AMP-Latch Connector with standard cover
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Ribbon & Flat Cable_new
    HARTING
    SEK-18 SV MA STD STR29 RKZ 20P PLS4
    TE Connectivity
    1761688-9
    TE Connectivity
    1-111492-9
    TE Connectivity
    2-5102321-6
Previews
3D
2D
Download CAD models