Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-6450820-5
Bill of material
1-6450820-5
PN
Part Number
1-6450820-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-6450820-5
TEINTERNALDESCRIPTION
TE Internal Description
MBXLE VERT HDR 6P20S
PRODUCTTYPE
Product Type
Header
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
26
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOWERPOSITIONS
Number of Power Positions
6
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
20
NUMBEROFROWS
Number of Rows
4
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Vertical
OPERATINGVOLTAGEVAC
Operating Voltage
60, 200 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
60, 200 VDC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
50 A
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Noble Metal
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.076 um [ 3 uin ]
POWERCONTACTBASEMATERIAL
Power Contact Base Material
Tin
UNDERPLATEMATERIALTHICKNESSUM
Underplate Material Thickness
4.19 um
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
4.19 mm [ .165 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCHMM
Centerline Pitch
2.54, 6.35 mm
CENTERLINEPITCHIN
Centerline Pitch
.1, .25 in
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 125, -40 - 125 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 257, -40 - 257 F
CIRCUITAPPLICATION
Circuit Application
Power & Signal
GLOWWIRERATING
Glow Wire Rating
High Temperature Part - Not Glow Wire
PACKAGINGMETHOD
Packaging Method
Tray
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models