Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1/8'' 3-Way Valve
Bill of material
231Y-3-110VAC
SKU
PORT_SIZE
1/8" Female NPT
VOLTAGE
BODY_MATERIAL
Brass
COMPONENTS
Stainless Steel
SEAL_MATERIAL
NBR
ORIFICE_SIZE
1.5 mm
TEMP_RANGE
25 to 195° F / -5 to 90°C
PRESSURE_RANGE
0 - 115 PSI
FLOW_RATE
Cv 0.21 (Appx 1.5 GPM @ 60 PSI)
POWER
COIL_CONNECTION
DIN 43650A
WEIGHT
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-8-3-way-110v-ac-electric-solenoid-valve/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models