Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
1 Series - Durable 1 Inch Caster
Bill of material
1.01652.441
PN
Part Number
1.01652.441
SER
Series
1 Series
MO
Fastening Type
SIZE
Fastening Size
AD
Expanding Adapter Stem
D
Wheel Diameter
Inch
W
Tread Width
7/8 Inch
TT
Wheel Type
WB
Bearing Type
Delrin
CAP
Capacity
60 Pounds
TEMPR
Temperature Range
-45°F to +180°F Intermittent Service (120°F Continuous Service)
BR
Brake Type
H
Mount Height
2 1/2 Inch
R
Swivel Radius
1 3/4 Inch
WEIGHT
Weight
1/2 Pounds
TG
Thread Guard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models