Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
10-040 - Profile 40x40 Standard
Bill of material
10-040
PN
Part Number
10-040
DESCRIPTION
Description
Profile 40x40 Standard
L
Profile Length
mm
Enter value for L
Profile Length
mm
cm
inch
ft
DETAIL
Level of Details
H
Height
40.0 mm
W
Width
40.0 mm
MAT
Material
Aluminium 6105 T5
FIN
Finish
Clear Anodized - AA M10, C22, A31(Clear)
IX
Ix
9.46 cm4
IY
Iy
9.46 cm4
WX
Wx
4.73 cm3
WY
Wy
4.73 cm3
SECTION
Section
6.65 cm2
WEIGHT
Weight
1.72 kg/m
SAX
deg
SAY
deg
EAX
deg
EAY
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models