10-CDU10-5D
SMC
actuators
specialty_actuators
clean_room
linear_actuators
CU Free Mount Cylinder
Powered by
CAD모델 선택
{smc/actuators/specialty_actuators/clean_room/linear_actuators/cu/10_11_cdu_asmtab.prj},{NB=10-CDU10-5D(0_0)},{SERIES=10},{BORE=10},{MAGNET=(D) With magnet},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{THREAD=0},{A=10.0},{A1=0.0},{B=15},{C=24},{D=4},{E=24},{GA=33.5},{GB=16.0},{GC=15.5},{H=16},{J=11},{L=0},{MM=M4x0.7},{P=3.2},{Q=0},{QA=0.0},{R=9},{T=6 depth 5},{AA=10.3},{BB=13},{S1=59.0},{Z1=75.0},{AA9=12.5},{AM9=16.5},{AM9V=16.5},{BA9=3.5},{BM9=7.5},{BM9V=7.5},{WA9=-1.5},{WA93=1.0},{WM9=2.5},{WM9V=0.5},{PPATH=10_11_cu/assembly/10_11_cdu_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
10/11 CDU - Free Mount Cylinder/Clean Series
Bill of material
10-CDU10-5D
SERIES
Clean series
(10) Relief type
(11) Vacuum suction type
(10) Relief type
(11) Vacuum suction type
BORE
Bore size
10
10
mm
MAGNET
Built-in magnet
(D) With magnet
AUTOSWITCH
Auto switch
(-) Without autoswitch
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
(-) Without autoswitch
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
5.000
10.000
15.000
20.000
25.000
30.000
5.000
10.000
15.000
20.000
25.000
30.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청