Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
10-161 - Profile 16x160
Bill of material
10-161
PN
Part Number
10-161
DESCRIPTION
Description
Profile 16x160
L
Profile Length
mm
Enter value for L
Profile Length
mm
cm
inch
ft
DETAIL
Level of Details
H
Height
160.0 mm
W
Width
16.0 mm
MAT
Material
Aluminium 6105 T5
FIN
Finish
Clear Anodized - AA M10, C22, A31(Clear)
IX
Ix
3.37 cm4
IY
Iy
289.10 cm4
WX
Wx
4.13 cm3
WY
Wy
36.14 cm3
SECTION
Section
12.98 cm2
WEIGHT
Weight
3.45 kg/m
SAX
deg
SAY
deg
EAX
deg
EAY
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models