Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
10-18T - 10 Watt, Convection-Cooled Dry Terminations
Bill of material
10-18T-MN
PN
Part Number
10-18T-MN
PR
Power Rating
10 W
TYPE
Product Type
18T Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
N
A
0.750 Inch
B
0.880 Inch
C
1.630 Inch
D
1.000 Inch
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-65 to 125 °C
NS
Dimensions L x Dia.
1.63 x 1.00 Inch
CONNMAT
Connector Material
Black Anodized Aluminum
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models