Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
IPS
Description
10-680 - Profile 40x80 Light
Bill of material
10-680
PN
Part Number
10-680
DESCRIPTION
Description
Profile 40x80 Light
L
Profile Length
mm
Enter value for L
Profile Length
mm
cm
inch
ft
DETAIL
Level of Details
H
Height
80.0 mm
W
Width
40.0 mm
MAT
Material
Aluminium 6105 T5
FIN
Finish
Clear Anodized - AA M10, C22, A31(Clear)
IX
Ix
15.30 cm4
IY
Iy
58.78 cm4
WX
Wx
7.65 cm3
WY
Wy
14.70 cm3
SECTION
Section
9.10 cm2
WEIGHT
Weight
2.46 kg/m
SAX
deg
SAY
deg
EAX
deg
EAY
deg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir